??
CAD model selection
Selectable products: 1
91413
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91413
BESTNR
Order No.
91413
ARTNR
Article No.
6829BL-20
PDF
catalog sheet
PDF
GR
Size
20
TYPV
version
left swinging
F3
Force
0.08 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
400 g
POS
Position
OPT
Options
C
20 mm
D2
Diameter
5.5 mm
D3
Thread
M 6 mm
D4
Diameter
5.5 mm
E
35.0 mm
F
48.0 mm
H
80 mm
H1
125 mm
H2
74 mm
H3
20 mm
H4
24 mm
H5
22 mm
H7
17 mm
H8
44.5 mm
I
16 mm
K
5.0 mm
M
36 mm
M1
11.5 mm
N
46 mm
O
Thread
M 8 mm
P
30 mm
R
Thread
M 5 mm/INCH
T8
4.5 mm
W
Diameter
12 mm
KD
Piston diameter
20 mm
Y
Clamping stroke
14.0 mm
KH
Stroke
27.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091415
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D