??
CAD model selection
Selectable products: 1
91421
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91421
BESTNR
Order No.
91421
ARTNR
Article No.
6829BL-25
PDF
catalog sheet
PDF
GR
Size
25
TYPV
version
left swinging
F3
Force
0.17 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
600 g
POS
Position
OPT
Options
C
20 mm
D2
Diameter
6.5 mm
D3
Thread
M 8 mm
D4
Diameter
8.5 mm
E
35.0 mm
F
50.0 mm
H
83 mm
H1
125 mm
H2
78 mm
H3
20 mm
H4
32 mm
H5
- mm
H7
17 mm
H8
44.5 mm
I
16 mm
K
7.5 mm
M
40 mm
M1
17.0 mm
N
55 mm
O
Thread
M 8 mm
P
35 mm
R
Thread
M 5 mm/INCH
T8
5.0 mm
W
Diameter
14 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
14.0 mm
KH
Stroke
27.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091422
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91421
Order No.91421
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1600.00EUR
Gross list prices from 10541.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D