??
CAD model selection
Selectable products: 1
91439
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91439
BESTNR
Order No.
91439
ARTNR
Article No.
6829BL-32
PDF
catalog sheet
PDF
GR
Size
32
TYPV
version
left swinging
F3
Force
0.27 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
800 g
POS
Position
OPT
Options
C
30 mm
D2
Diameter
6.5 mm
D3
Thread
M 8 mm
D4
Diameter
8.5 mm
E
40.0 mm
F
60.0 mm
H
96 mm
H1
145 mm
H2
90 mm
H3
20 mm
H4
43 mm
H5
- mm
H7
22 mm
H8
50.0 mm
I
19 mm
K
7.5 mm
M
45 mm
M1
18.0 mm
N
60 mm
O
Thread
M 8 mm
P
45 mm
R
Thread
G 1/8 mm/INCH
T8
6.5 mm
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
15.5 mm
KH
Stroke
30.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091439
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D