??
CAD model selection
Selectable products: 1
91447
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91447
BESTNR
Order No.
91447
ARTNR
Article No.
6829BL-40
PDF
catalog sheet
PDF
GR
Size
40
TYPV
version
left swinging
F3
Force
0.45 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
920 g
POS
Position
OPT
Options
C
37 mm
D2
Diameter
8.5 mm
D3
Thread
M10 mm
D4
Diameter
8.5 mm
E
45.5 mm
F
70.0 mm
H
96 mm
H1
145 mm
H2
90 mm
H3
25 mm
H4
40 mm
H5
- mm
H7
20 mm
H8
52.0 mm
I
19 mm
K
9.0 mm
M
52 mm
M1
22.0 mm
N
70 mm
O
Thread
M 8 mm
P
55 mm
R
Thread
G 1/8 mm/INCH
T8
8.0 mm
W
Diameter
16 mm
KD
Piston diameter
40 mm
Y
Clamping stroke
15.5 mm
KH
Stroke
30.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091446
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D