??
CAD model selection
Selectable products: 1
91454
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91454
BESTNR
Order No.
91454
ARTNR
Article No.
6829BL-50
PDF
catalog sheet
PDF
GR
Size
50
TYPV
version
left swinging
F3
Force
0.70 kN
ASC
Connecting thread for clamping screws
M 12 mm
GEW
Weight
1000 g
POS
Position
OPT
Options
C
46 mm
D2
Diameter
8.5 mm
D3
Thread
M10 mm
D4
Diameter
10.5 mm
E
49.0 mm
F
80.0 mm
H
106 mm
H1
162 mm
H2
100 mm
H3
30 mm
H4
45 mm
H5
- mm
H7
25 mm
H8
53.5 mm
I
25 mm
K
9.5 mm
M
66 mm
M1
25.0 mm
N
85 mm
O
Thread
M10 mm
P
65 mm
R
Thread
G 1/8 mm/INCH
T8
6.5 mm
W
Diameter
20 mm
KD
Piston diameter
50 mm
Y
Clamping stroke
15.0 mm
KH
Stroke
31.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091453
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D