??
CAD model selection
Selectable products: 1
91504
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91504
BESTNR
Order No.
91504
ARTNR
Article No.
6829BR-16
PDF
catalog sheet
PDF
GR
Size
16
TYPV
version
right swinging
F3
Force
0.06 kN
ASC
Connecting thread for clamping screws
M 4 mm
GEW
Weight
300 g
POS
Position
OPT
Options
C
- mm
D2
Diameter
4.3 mm
D3
Thread
M 5 mm
D4
Diameter
4.3 mm
E
30.0 mm
F
41.0 mm
H
76 mm
H1
105 mm
H2
70 mm
H3
15 mm
H4
26 mm
H5
21 mm
H7
11 mm
H8
51.0 mm
I
12 mm
K
13.0 mm
M
31 mm
M1
21.0 mm
N
42 mm
O
Thread
M 5 mm
P
28 mm
R
Thread
M 5 mm/INCH
T8
4.5 mm
W
Diameter
8 mm
KD
Piston diameter
16 mm
Y
Clamping stroke
8.5 mm
KH
Stroke
17.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091507
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D