??
CAD model selection
Selectable products: 1
91512
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91512
BESTNR
Order No.
91512
ARTNR
Article No.
6829BR-20
PDF
catalog sheet
PDF
GR
Size
20
TYPV
version
right swinging
F3
Force
0.08 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
400 g
POS
Position
OPT
Options
C
20 mm
D2
Diameter
5.5 mm
D3
Thread
M 6 mm
D4
Diameter
5.5 mm
E
35.0 mm
F
48.0 mm
H
80 mm
H1
125 mm
H2
74 mm
H3
20 mm
H4
24 mm
H5
22 mm
H7
17 mm
H8
44.5 mm
I
16 mm
K
5.0 mm
M
36 mm
M1
11.5 mm
N
46 mm
O
Thread
M 8 mm
P
30 mm
R
Thread
M 5 mm/INCH
T8
4.5 mm
W
Diameter
12 mm
KD
Piston diameter
20 mm
Y
Clamping stroke
14.0 mm
KH
Stroke
27.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091514
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91512
Order No.91512
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1485.00EUR
Gross list prices from 10440.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.