??
CAD model selection
Selectable products: 1
91520
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91520
BESTNR
Order No.
91520
ARTNR
Article No.
6829BR-25
PDF
catalog sheet
PDF
GR
Size
25
TYPV
version
right swinging
F3
Force
0.17 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
600 g
POS
Position
OPT
Options
C
20 mm
D2
Diameter
6.5 mm
D3
Thread
M 8 mm
D4
Diameter
8.5 mm
E
35.0 mm
F
50.0 mm
H
83 mm
H1
125 mm
H2
78 mm
H3
20 mm
H4
32 mm
H5
- mm
H7
17 mm
H8
44.5 mm
I
16 mm
K
7.5 mm
M
40 mm
M1
17.0 mm
N
55 mm
O
Thread
M 8 mm
P
35 mm
R
Thread
M 5 mm/INCH
T8
5.0 mm
W
Diameter
14 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
14.0 mm
KH
Stroke
27.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091521
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D