??
CAD model selection
Selectable products: 1
91546
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91546
BESTNR
Order No.
91546
ARTNR
Article No.
6829BR-40
PDF
catalog sheet
PDF
GR
Size
40
TYPV
version
right swinging
F3
Force
0.45 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
920 g
POS
Position
OPT
Options
C
37 mm
D2
Diameter
8.5 mm
D3
Thread
M10 mm
D4
Diameter
8.5 mm
E
45.5 mm
F
70.0 mm
H
96 mm
H1
145 mm
H2
90 mm
H3
25 mm
H4
40 mm
H5
- mm
H7
20 mm
H8
52.0 mm
I
19 mm
K
9.0 mm
M
52 mm
M1
22.0 mm
N
70 mm
O
Thread
M 8 mm
P
55 mm
R
Thread
G 1/8 mm/INCH
T8
8.0 mm
W
Diameter
16 mm
KD
Piston diameter
40 mm
Y
Clamping stroke
15.5 mm
KH
Stroke
30.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091545
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91546
Order No.91546
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1735.00EUR
Gross list prices from 10659.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.