??
CAD model selection
Selectable products: 1
560029
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
560029
BESTNR
Order No.
560029
ARTNR
Article No.
6829ER-20
GR
Size
20
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
0.08 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
270 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M35 x 1.5 mm
D4
Diameter
33 mm
E
30.5 mm
F
48.0 mm
H
91 mm
H1
134 mm
H2
85 mm
H3
64 mm
H4
2.0 mm
I
16 mm
O
Thread
M 8 mm
R
Thread
M 5 Inch
W
Diameter
12 mm
KD
Piston diameter
20 mm
Y
Clamping stroke
15.0 mm
KH
Stroke
27.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021498
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number560029
Order No.560029
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1468.00EUR
Gross list prices from 10443.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.