??
CAD model selection
Selectable products: 1
92817
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92817
BESTNR
Order No.
92817
ARTNR
Article No.
6829ER-32
GR
Size
32
PDF
catalog sheet
PDF
TYPV
version
right swinging
F3
Force
0.27 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
550 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M50 x 1.5 mm
D4
Diameter
48 mm
E
35.0 mm
F
60.0 mm
H
83,5 mm
H1
132 mm
H2
79 mm
H3
43 mm
H4
15.0 mm
I
19 mm
O
Thread
M 8 mm
R
Thread
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
15.5 mm
KH
Stroke
29.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092818
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92817
Order No.92817
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1635.00EUR
Gross list prices from 10573.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.