??
CAD model selection
Selectable products: 1
92841
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92841
BESTNR
Order No.
92841
ARTNR
Article No.
6829ER-63
GR
Size
63
PDF
catalog sheet
PDF
TYPV
version
right swinging
F3
Force
1.10 kN
ASC
Connecting thread for clamping screws
M 12 mm
GEW
Weight
1000 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M80 x 1.5 mm
D4
Diameter
77 mm
E
50.0 mm
F
90.0 mm
H
98 mm
H1
153 mm
H2
92 mm
H3
55 mm
H4
15.0 mm
I
25 mm
O
Thread
M10 mm
R
Thread
G 1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
63 mm
Y
Clamping stroke
13.5 mm
KH
Stroke
29.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092849
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D