??
CAD model selection
Selectable products: 1
92866
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92866
BESTNR
Order No.
92866
ARTNR
Article No.
6829EL-32
GR
Size
32
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
0.27 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
550 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M50 x 1.5 mm
D4
Diameter
48 mm
E
35.0 mm
F
60.0 mm
H
83,5 mm
H1
132 mm
H2
79 mm
H3
43 mm
H4
15.0 mm
I
19 mm
O
Thread
M 8 mm
R
Thread
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
15.5 mm
KH
Stroke
29.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092863
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D