??
CAD model selection
Selectable products: 1
92874
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92874
BESTNR
Order No.
92874
ARTNR
Article No.
6829EL-40
GR
Size
40
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
0.45 kN
ASC
Connecting thread for clamping screws
M 8 mm
GEW
Weight
700 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M55 x 1.5 mm
D4
Diameter
53 mm
E
42.5 mm
F
70.0 mm
H
85,5 mm
H1
136 mm
H2
83 mm
H3
47 mm
H4
15.0 mm
I
19 mm
O
Thread
M 8 mm
R
Thread
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
40 mm
Y
Clamping stroke
16.5 mm
KH
Stroke
30.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092870
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D