??
CAD model selection
Selectable products: 1
92882
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92882
BESTNR
Order No.
92882
ARTNR
Article No.
6829EL-50
GR
Size
50
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
0.70 kN
ASC
Connecting thread for clamping screws
M 12 mm
GEW
Weight
850 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M65 x 1.5 mm
D4
Diameter
62 mm
E
47.5 mm
F
80.0 mm
H
92 mm
H1
148 mm
H2
87 mm
H3
50 mm
H4
15.0 mm
I
25 mm
O
Thread
M10 mm
R
Thread
G 1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
50 mm
Y
Clamping stroke
14.0 mm
KH
Stroke
30.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092887
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D