??
CAD model selection
Selectable products: 1
92890
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92890
BESTNR
Order No.
92890
ARTNR
Article No.
6829EL-63
GR
Size
63
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
1.10 kN
ASC
Connecting thread for clamping screws
M 12 mm
GEW
Weight
1000 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M80 x 1.5 mm
D4
Diameter
77 mm
E
50.0 mm
F
90.0 mm
H
98 mm
H1
153 mm
H2
92 mm
H3
55 mm
H4
15.0 mm
I
25 mm
O
Thread
M10 mm
R
Thread
G 1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
63 mm
Y
Clamping stroke
13.5 mm
KH
Stroke
29.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092894
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92890
Order No.92890
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1757.00EUR
Gross list prices from 10677.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.