??
CAD model selection
Selectable products: 1
560066
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829GF - Threaded flange
Bill of material
560066
BESTNR
Order No.
560066
GR
Size
16
PDF
catalog sheet
PDF
C
29 mm
D1
Diameter
8 mm
D2
Diameter
4.5 mm
D3
Thread
M30 x1,5 mm
H
8 mm
H1
5 mm
L
40 mm
GEW
Weight
18 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021597
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number560066
Order No.560066
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 143.60EUR
Gross list prices from 1041.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.