??
CAD model selection
Selectable products: 1
560067
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829GF - Threaded flange
Bill of material
560067
BESTNR
Order No.
560067
GR
Size
20
PDF
catalog sheet
PDF
C
32 mm
D1
Diameter
9 mm
D2
Diameter
5.5 mm
D3
Thread
M35 x1.5 mm
H
9 mm
H1
6 mm
L
45 mm
GEW
Weight
25 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021603
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D