??
CAD model selection
Selectable products: 1
93096
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829GF - Threaded flange
Bill of material
93096
BESTNR
Order No.
93096
GR
Size
50
PDF
catalog sheet
PDF
C
58 mm
D1
Diameter
13 mm
D2
Diameter
8.5 mm
D3
Thread
M65 x1,5 mm
H
15 mm
H1
9 mm
L
75 mm
GEW
Weight
150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093099
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D