??
CAD model selection
Selectable products: 1
560010
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
560010
BESTNR
Order No.
560010
ARTNR
Article No.
6829KR-20
PDF
catalog sheet
PDF
GR
Size
20
TYPV
version
right swinging
F3
Force
0.08 kN
ASC
Connecting thread for clamping screws
M6
GEW
Weight
300 g
POS
Position
OPT
Options
D2
Diameter
4.5 mm
D3
Thread
M35x1,5 mm
E
27.5 mm
F
48 mm
G
30 mm
G6
14 mm
H
26 mm
H1
107 mm
H2
65 mm
H3
20 mm
H5
10 mm
H6
9.0 mm
I
16.0 mm
M
41 mm
O
M8 mm
P
54 mm
R
M5 Inch
W
Diameter
12 mm
KD
Piston diameter
20 mm
Y
Clamping stroke
15 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Procurement
Part number560010
Order No.560010
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1499.00EUR
Gross list prices from 10468.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.