??
CAD model selection
Selectable products: 1
560018
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
560018
BESTNR
Order No.
560018
ARTNR
Article No.
6829KL-12
PDF
catalog sheet
PDF
GR
Size
12
TYPV
version
left swinging
F3
Force
0.03 kN
ASC
Connecting thread for clamping screws
M4
GEW
Weight
130 g
POS
Position
OPT
Options
D2
Diameter
4.5 mm
D3
Thread
M25x1,5 mm
E
18.7 mm
F
35 mm
G
23 mm
G6
10 mm
H
25 mm
H1
105 mm
H2
50 mm
H3
20 mm
H5
11 mm
H6
9.0 mm
I
12.0 mm
M
33 mm
O
M5 mm
P
43 mm
R
M5 Inch
W
Diameter
8 mm
KD
Piston diameter
12 mm
Y
Clamping stroke
9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021412
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D