??
CAD model selection
Selectable products: 1
560019
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
560019
BESTNR
Order No.
560019
ARTNR
Article No.
6829KL-16
PDF
catalog sheet
PDF
GR
Size
16
TYPV
version
left swinging
F3
Force
0.06 kN
ASC
Connecting thread for clamping screws
M4
GEW
Weight
180 g
POS
Position
OPT
Options
D2
Diameter
4.5 mm
D3
Thread
M30x1,5 mm
E
23.0 mm
F
41 mm
G
26 mm
G6
12 mm
H
25 mm
H1
105 mm
H2
50 mm
H3
20 mm
H5
11 mm
H6
9.0 mm
I
12.0 mm
M
36 mm
O
M5 mm
P
47 mm
R
M5 Inch
W
Diameter
8 mm
KD
Piston diameter
16 mm
Y
Clamping stroke
8 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Procurement
Part number560019
Order No.560019
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1431.00EUR
Gross list prices from 10406.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.