??
CAD model selection
Selectable products: 1
560020
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
560020
BESTNR
Order No.
560020
ARTNR
Article No.
6829KL-20
PDF
catalog sheet
PDF
GR
Size
20
TYPV
version
left swinging
F3
Force
0.08 kN
ASC
Connecting thread for clamping screws
M6
GEW
Weight
300 g
POS
Position
OPT
Options
D2
Diameter
4.5 mm
D3
Thread
M35x1,5 mm
E
27.5 mm
F
48 mm
G
30 mm
G6
14 mm
H
26 mm
H1
107 mm
H2
65 mm
H3
20 mm
H5
10 mm
H6
9.0 mm
I
16.0 mm
M
41 mm
O
M8 mm
P
54 mm
R
M5 Inch
W
Diameter
12 mm
KD
Piston diameter
20 mm
Y
Clamping stroke
15 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021436
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D