??
CAD model selection
Selectable products: 1
93492
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93492
BESTNR
Order No.
93492
ARTNR
Article No.
6829KR-32
PDF
catalog sheet
PDF
GR
Size
32
TYPV
version
right swinging
F3
Force
0.27 kN
ASC
Connecting thread for clamping screws
M 8
GEW
Weight
650 g
POS
Position
OPT
Options
D2
Diameter
6.5 mm
D3
Thread
M50x1,5 mm
E
30.0 mm
F
60 mm
G
45 mm
G6
23 mm
H
30 mm
H1
152 mm
H2
73 mm
H3
25 mm
H5
13 mm
H6
10.5 mm
I
19.0 mm
M
60 mm
O
M 8 mm
P
80 mm
R
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
14 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093495
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Procurement
Part number93492
Order No.93492
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1663.00EUR
Gross list prices from 10595.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.