??
CAD model selection
Selectable products: 1
93500
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93500
BESTNR
Order No.
93500
ARTNR
Article No.
6829KR-40
PDF
catalog sheet
PDF
GR
Size
40
TYPV
version
right swinging
F3
Force
0.45 kN
ASC
Connecting thread for clamping screws
M 8
GEW
Weight
800 g
POS
Position
OPT
Options
D2
Diameter
6.5 mm
D3
Thread
M55x1,5 mm
E
37.5 mm
F
70 mm
G
50 mm
G6
26 mm
H
30 mm
H1
152 mm
H2
73 mm
H3
25 mm
H5
13 mm
H6
10.5 mm
I
19.0 mm
M
65 mm
O
M 8 mm
P
87 mm
R
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
40 mm
Y
Clamping stroke
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093501
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D