??
CAD model selection
Selectable products: 1
93559
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93559
BESTNR
Order No.
93559
ARTNR
Article No.
6829KL-25
PDF
catalog sheet
PDF
GR
Size
25
TYPV
version
left swinging
F3
Force
0.17 kN
ASC
Connecting thread for clamping screws
M 6
GEW
Weight
500 g
POS
Position
OPT
Options
D2
Diameter
5.5 mm
D3
Thread
M40x1,5 mm
E
25.0 mm
F
50 mm
G
37 mm
G6
23 mm
H
30 mm
H1
135 mm
H2
62 mm
H3
25 mm
H5
15 mm
H6
11.5 mm
I
16.0 mm
M
50 mm
O
M 8 mm
P
66 mm
R
M 5 Inch
W
Diameter
14 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093556
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D