??
CAD model selection
Selectable products: 1
93567
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93567
BESTNR
Order No.
93567
ARTNR
Article No.
6829KL-32
PDF
catalog sheet
PDF
GR
Size
32
TYPV
version
left swinging
F3
Force
0.27 kN
ASC
Connecting thread for clamping screws
M 8
GEW
Weight
650 g
POS
Position
OPT
Options
D2
Diameter
6.5 mm
D3
Thread
M50x1,5 mm
E
30.0 mm
F
60 mm
G
45 mm
G6
23 mm
H
30 mm
H1
152 mm
H2
73 mm
H3
25 mm
H5
13 mm
H6
10.5 mm
I
19.0 mm
M
60 mm
O
M 8 mm
P
80 mm
R
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
14 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093563
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D