??
CAD model selection
Selectable products: 1
93591
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93591
BESTNR
Order No.
93591
ARTNR
Article No.
6829KL-63
PDF
catalog sheet
PDF
GR
Size
63
TYPV
version
left swinging
F3
Force
1.10 kN
ASC
Connecting thread for clamping screws
M 12
GEW
Weight
1080 g
POS
Position
OPT
Options
D2
Diameter
8.5 mm
D3
Thread
M80x1,5 mm
E
45.0 mm
F
90 mm
G
70 mm
G6
35 mm
H
30 mm
H1
164 mm
H2
80 mm
H3
25 mm
H5
11 mm
H6
10.5 mm
I
25.5 mm
M
90 mm
O
M 10 mm
P
118 mm
R
G 1/8 Inch
W
Diameter
20 mm
KD
Piston diameter
63 mm
Y
Clamping stroke
14 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093594
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D