??
CAD model selection
Selectable products: 1
560083
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829N - Grooved nut (DIN 70852)
Bill of material
560083
BESTNR
Order No.
560083
GR
Size
12
PDF
catalog sheet
PDF
B
5.0 mm
C
2.0 mm
D1
Diameter
32 mm
D2
Diameter
38 mm
D3
Thread
M25x1.5
H
7 mm
GEW
Weight
32 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772021634
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D