??
CAD model selection
Selectable products: 1
560084
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829N - Grooved nut (DIN 70852)
Bill of material
560084
BESTNR
Order No.
560084
GR
Size
16
PDF
catalog sheet
PDF
B
6.5 mm
C
2.8 mm
D1
Diameter
38 mm
D2
Diameter
44 mm
D3
Thread
M30x1,5
H
7 mm
GEW
Weight
36 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772021641
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D