??
CAD model selection
Selectable products: 1
560085
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829N - Grooved nut (DIN 70852)
Bill of material
560085
BESTNR
Order No.
560085
GR
Size
20
PDF
catalog sheet
PDF
B
7.0 mm
C
3.3 mm
D1
Diameter
43 mm
D2
Diameter
50 mm
D3
Thread
M35x1,5
H
8 mm
GEW
Weight
51 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772021658
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D