??
CAD model selection
Selectable products: 1
92932
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829N - Grooved nut (DIN 70852)
Bill of material
92932
BESTNR
Order No.
92932
GR
Size
32
PDF
catalog sheet
PDF
B
8.0 mm
C
3.8 mm
D1
Diameter
60 mm
D2
Diameter
68 mm
D3
Thread
M50 x 1,5
H
8 mm
GEW
Weight
84 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772092931
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D