??
CAD model selection
Selectable products: 1
92957
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829N - Grooved nut (DIN 70852)
Bill of material
92957
BESTNR
Order No.
92957
GR
Size
50
PDF
catalog sheet
PDF
B
11.0 mm
C
4.3 mm
D1
Diameter
76 mm
D2
Diameter
85 mm
D3
Thread
M65 x 1,5
H
9 mm
GEW
Weight
132 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772092955
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D