??
CAD model selection
Selectable products: 1
93674
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
93674
BESTNR
Order No.
93674
GR
Size
25
PDF
catalog sheet
PDF
D
Diameter
8.5 mm
D1
Diameter
14 mm
F
50 mm
H
6.5 mm
H1
6.0 mm
I
16 mm
L
66 mm
M
Thread
M 6
N
6 mm
W
Diameter
14 mm
GEW
Weight
32 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093679
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number93674
Order No.93674
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 138.70EUR
Gross list prices from 1034.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D