??
CAD model selection
Selectable products: 1
93708
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
93708
BESTNR
Order No.
93708
GR
Size
50
PDF
catalog sheet
PDF
D
Diameter
10.5 mm
D1
Diameter
17 mm
F
80 mm
H
10.0 mm
H1
9.0 mm
I
25 mm
L
105 mm
M
Thread
M 12
N
10 mm
W
Diameter
20 mm
GEW
Weight
132 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093709
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number93708
Order No.93708
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 146.40EUR
Gross list prices from 1041.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.