??
CAD model selection
Selectable products: 1
93716
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
93716
BESTNR
Order No.
93716
GR
Size
63
PDF
catalog sheet
PDF
D
Diameter
10.5 mm
D1
Diameter
17 mm
F
90 mm
H
10.0 mm
H1
9.0 mm
I
25 mm
L
115 mm
M
Thread
M 12
N
10 mm
W
Diameter
20 mm
GEW
Weight
149 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D