??
CAD model selection
Selectable products: 1
91579
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
91579
BESTNR
Order No.
91579
ARTNR
Article No.
6829WR-25
PDF
catalog sheet
PDF
GR
Size
25
TYPV
version
right swinging
F3
Force
0.2 kN
GEW
Weight
326 g
POS
Position
OPT
Options
C
16 mm
D
Diameter
23 mm
D1
Diameter
5.5 mm
F
32.0 mm
G
29 mm
H
95.5 mm
H1
139.0 mm
H2
73.0 mm
H3
6.5 mm
H4
27.0 mm
I
14 mm
L
40 mm
L1
5.0 mm
N
9.6 mm
N1
12.5 mm
O
Diameter
8.3 mm
R
M 5 mm/INCH
W
Diameter
12 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
10 mm
KH
Stroke
19.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091576
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91579
Order No.91579
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1657.00EUR
Gross list prices from 10593.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.