??
CAD model selection
Selectable products: 1
91652
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
91652
BESTNR
Order No.
91652
ARTNR
Article No.
6829WR-63
PDF
catalog sheet
PDF
GR
Size
63
TYPV
version
right swinging
F3
Force
1.4 kN
GEW
Weight
1520 g
POS
Position
OPT
Options
C
25 mm
D
Diameter
47 mm
D1
Diameter
9.0 mm
F
72.5 mm
G
60 mm
H
152.9 mm
H1
231.4 mm
H2
104.0 mm
H3
10.0 mm
H4
35.0 mm
I
25 mm
L
77 mm
L1
7.0 mm
N
28.0 mm
N1
33.0 mm
O
Diameter
12.5 mm
R
G 1/4 mm/INCH
W
Diameter
20 mm
KD
Piston diameter
63 mm
Y
Clamping stroke
20 mm
KH
Stroke
39.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091651
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D