??
CAD model selection
Selectable products: 1
92361
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
92361
BESTNR
Order No.
92361
ARTNR
Article No.
6829WL-25
PDF
catalog sheet
PDF
GR
Size
25
TYPV
version
left swinging
F3
Force
0.2 kN
GEW
Weight
326 g
POS
Position
OPT
Options
C
16 mm
D
Diameter
23 mm
D1
Diameter
5.5 mm
F
32.0 mm
G
29 mm
H
95.5 mm
H1
139.0 mm
H2
73.0 mm
H3
6.5 mm
H4
27.0 mm
I
14 mm
L
40 mm
L1
5.0 mm
N
9.6 mm
N1
12.5 mm
O
Diameter
8.3 mm
R
M 5 mm/INCH
W
Diameter
12 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
10 mm
KH
Stroke
19.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D