??
CAD model selection
Selectable products: 1
92387
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
92387
BESTNR
Order No.
92387
ARTNR
Article No.
6829WL-32
PDF
catalog sheet
PDF
GR
Size
32
TYPV
version
left swinging
F3
Force
0.3 kN
GEW
Weight
537 g
POS
Position
OPT
Options
C
22 mm
D
Diameter
30 mm
D1
Diameter
5.5 mm
F
45.0 mm
G
34 mm
H
113.0 mm
H1
168.0 mm
H2
80.0 mm
H3
9.0 mm
H4
34.5 mm
I
18 mm
L
45 mm
L1
4.5 mm
N
14.5 mm
N1
16.5 mm
O
Diameter
10.5 mm
R
G 1/8 mm/INCH
W
Diameter
16 mm
KD
Piston diameter
32 mm
Y
Clamping stroke
10 mm
KH
Stroke
25.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092382
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92387
Order No.92387
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1722.00EUR
Gross list prices from 10654.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.