??
CAD model selection
Selectable products: 1
92445
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829W - Swing Clamp with welding protection, pneumatic, double acting
Bill of material
92445
BESTNR
Order No.
92445
ARTNR
Article No.
6829WL-40
PDF
catalog sheet
PDF
GR
Size
40
TYPV
version
left swinging
F3
Force
0.6 kN
GEW
Weight
680 g
POS
Position
OPT
Options
C
22 mm
D
Diameter
30 mm
D1
Diameter
5.5 mm
F
45.0 mm
G
40 mm
H
114.0 mm
H1
173.0 mm
H2
80.0 mm
H3
9.0 mm
H4
34.5 mm
I
22 mm
L
52 mm
L1
5.0 mm
N
18.0 mm
N1
22.0 mm
O
Diameter
10.5 mm
R
G 1/8 mm/INCH
W
Diameter
16 mm
KD
Piston diameter
40 mm
Y
Clamping stroke
10 mm
KH
Stroke
25.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092443
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D