??
CAD model selection
Selectable products: 1
91645
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WS - Welding protection
Bill of material
91645
BESTNR
Order No.
91645
GR
Size
25
PDF
catalog sheet
PDF
A
Diameter
40.0 mm
B
14.5 mm
C
16.4 mm
D
2.0 mm
E
Diameter
12.10 mm
G
Thread
M 4 mm
J
10.5 mm
K
Diameter
25.0 mm
L2
32.0 mm
GEW
Weight
32 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091644
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number91645
Order No.91645
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 157.50EUR
Gross list prices from 1051.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.