??
CAD model selection
Selectable products: 1
91660
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WS - Welding protection
Bill of material
91660
BESTNR
Order No.
91660
GR
Size
32
PDF
catalog sheet
PDF
A
Diameter
50.0 mm
B
18.0 mm
C
22.6 mm
D
3.8 mm
E
Diameter
16.10 mm
G
Thread
M 5 mm
J
11.0 mm
K
Diameter
32.0 mm
L2
41.3 mm
GEW
Weight
55 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091668
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D