??
CAD model selection
Selectable products: 1
91686
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WS - Welding protection
Bill of material
91686
BESTNR
Order No.
91686
GR
Size
40
PDF
catalog sheet
PDF
A
Diameter
50.0 mm
B
17.9 mm
C
22.6 mm
D
3.8 mm
E
Diameter
16.10 mm
G
Thread
M 6 mm
J
11.0 mm
K
Diameter
32.0 mm
L2
41.4 mm
GEW
Weight
58 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091682
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number91686
Order No.91686
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 168.00EUR
Gross list prices from 1062.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.