??
CAD model selection
Selectable products: 1
91793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WS - Welding protection
Bill of material
91793
BESTNR
Order No.
91793
GR
Size
63
PDF
catalog sheet
PDF
A
Diameter
69.0 mm
B
33.0 mm
C
25.8 mm
D
5.1 mm
E
Diameter
20.10 mm
G
Thread
M 6 mm
J
25.0 mm
K
Diameter
50.0 mm
L2
59.5 mm
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091798
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D