??
CAD model selection
Selectable products: 1
91629
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WSP ( Al ) - Clamping arm
Bill of material
91629
BESTNR
Order No.
91629
GR
Size
63
PDF
catalog sheet
PDF
C
25 mm
D
Diameter
12.5 mm
D2
Diameter
6.4 mm
E
29.75 mm
F
72.5 mm
H
12.0 mm
I
25 mm
L
120.0 mm
L2
59.5 mm
M
Thread
M 10 mm
N
10 mm
W
Diameter
20 mm
GEW
Weight
168 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091620
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D