??
CAD model selection
Selectable products: 1
91694
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WSP ( Al ) - Clamping arm
Bill of material
91694
BESTNR
Order No.
91694
GR
Size
32
PDF
catalog sheet
PDF
C
22 mm
D
Diameter
10.5 mm
D2
Diameter
5.7 mm
E
20.70 mm
F
45.0 mm
H
9.0 mm
I
18 mm
L
80.0 mm
L2
41.3 mm
M
Thread
M 8 mm
N
10 mm
W
Diameter
16 mm
GEW
Weight
83 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091699
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D