??
CAD model selection
Selectable products: 1
91751
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WSP ( Al ) - Clamping arm
Bill of material
91751
BESTNR
Order No.
91751
GR
Size
40
PDF
catalog sheet
PDF
C
22 mm
D
Diameter
10.5 mm
D2
Diameter
6.4 mm
E
20.70 mm
F
45.0 mm
H
9.0 mm
I
22 mm
L
82.0 mm
L2
41.4 mm
M
Thread
M 8 mm
N
10 mm
W
Diameter
16 mm
GEW
Weight
84 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091750
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number91751
Order No.91751
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 147.40EUR
Gross list prices from 1042.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.