??
CAD model selection
Selectable products: 1
560895
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6870F - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and horizontal base
Bill of material
560895
BESTNR
Order No.
560895
GR
Size
20
PDF
catalog sheet
PDF
F1
Force F1
2 kN
AHA
automatic height compensation S
20 mm
XAHA
maximum height compensation
35 mm
AS
Clamping screw
M 6 x 49
GEW
Weight
345 g
POS
Position
A
6.1 mm
B
63 mm
C
26.0 mm
C1
- mm
D
5.5 mm
D1
5.5 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
22.0 mm
F
26.0 mm
H
27 mm
H1
70 mm
H2
121 mm
HWMIN
-7.0 mm
HWMAX
11.0 mm
I
10 mm
K
5.3 mm
L
12.7 mm
L1
184 mm
M
26 - 32
M1
28 mm
N
42.5 mm
P
45.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003616
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D