??
CAD model selection
Selectable products: 1
560896
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6870F - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and horizontal base
Bill of material
560896
BESTNR
Order No.
560896
GR
Size
50
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHA
automatic height compensation S
35 mm
XAHA
maximum height compensation
40 mm
AS
Clamping screw
M 8 x 50
GEW
Weight
520 g
POS
Position
A
8.4 mm
B
104 mm
C
25.4 mm
C1
25,4 mm
D
6.5 mm
D1
6.5 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
35.0 mm
F
22.3 mm
H
23 mm
H1
72 mm
H2
174 mm
HWMIN
-8.9 mm
HWMAX
1.5 mm
I
13 mm
K
6.3 mm
L
12.7 mm
L1
261 mm
M
32 - 44
M1
38 mm
N
57.0 mm
P
63.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003630
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number560896
Order No.560896
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 132.50EUR
Gross list prices from 1031.00EUR
Gross list prices from 10029.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.